IESNA:LM-63-2002
[TEST]P1201849
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6970
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
703.1 730.7 781.7 839.4 889.7 934.1 969.3 992.5 1001.3 1010.1
1045.7 1076.6 1121.7 1217.5 1354.9 1518.3 1682.4 1841.7 1982.7 2097.3
2224.3 2341.1 2461.2 2573.9 2674.5 2708.3 2651 2510.4 2139.9 1378.7
503 183.2 96.2 53.2 28.6 8.4 0
703.1 735.4 788 844.9 897 939.2 975.9 998 1007.2 1015.6
1047.2 1076.2 1117.7 1204.7 1338 1497.3 1656 1819.7 1962.9 2092.9
2212.2 2347.7 2461.5 2574.6 2679.6 2727 2694 2565.8 2222.9 1490.4
571.3 200.5 105.7 57.6 30.5 10.3 0
703.1 731 780.6 836.4 885.6 928.2 961.3 982.9 991.4 995
1019.6 1052.7 1089.8 1159.5 1277.8 1427.2 1597.9 1770.1 1926.6 2054.3
2171.1 2301.8 2448.7 2593.7 2731.8 2843 2918.3 2913.9 2657.2 1956.7
909.1 296.7 152 85.2 40 13.2 0
703.1 727 772.5 824.3 869.1 908 939.6 958.7 966.8 969.3
982.6 1017.8 1053.4 1094.9 1173.5 1287.3 1426.1 1581.8 1748.1 1917.7
2084.8 2258.9 2442.8 2645.5 2852.9 3015.2 3149.2 3289.9 3342.4 2910.2
1826.7 702 272.4 148 80.8 25.7 0
703.1 725.2 765.2 811.5 852.9 889.3 919.8 939.6 949.1 953.9
960.5 983.7 1022.2 1054.2 1093.8 1162.1 1262.7 1386.8 1532.2 1703.7
1905.3 2132.9 2371.6 2648.4 2891.9 3132.4 3379.8 3680.2 4025 4101.7
3443 2117.5 907.3 408.7 199.7 78.2 0
703.1 720.4 753.4 792 830.9 867.3 898.1 921.6 935.2 945.1
952.8 967.5 997.2 1035.1 1066.6 1103.4 1164.7 1254.3 1376.2 1515
1673.9 1851.3 2047.4 2273.5 2532.8 2850.7 3228.6 3683.1 4304.7 4889.7
4859.9 3899.4 2315.8 990.3 343.3 77.1 0
703.1 720 752 791.6 828.3 864 895.2 919.4 934.1 944.7
952.4 967.1 995 1032.1 1065.2 1101.2 1157.7 1238.8 1361.1 1488.9
1652.6 1813.8 2006.2 2226.9 2488.7 2807.4 3185.6 3643.1 4266.2 4887.4
4874.2 3929.1 2362.4 1018.2 351 78.9 0
703.1 717.1 743.5 776.2 810.7 844.5 877.5 904.7 923.4 937.8
952.1 970.8 991.7 1011.6 1039.1 1077.7 1122.1 1177.9 1261.6 1378
1520.8 1689.4 1892 2141 2435.1 2775.5 3150.7 3561.2 4055.4 4501.5
4425.2 3537.7 2102.4 830.5 248.2 49.2 0
703.1 715.3 734 761.2 791.6 823.2 856.2 886 910.6 932.6
954.3 977.8 997.2 1013.8 1034.7 1059.7 1101.5 1162.5 1256.8 1390.9
1568.9 1793.3 2057.3 2350.6 2653.9 2972.6 3303.8 3658.9 4013.2 4125.2
3765.7 2680.4 1259.8 443.2 176.6 69.8 0
703.1 710.1 723 742.4 767.4 795.7 827.2 856.6 883.8 910.6
937 963.5 985.9 1006.8 1028.5 1053.1 1090.5 1152.2 1256.8 1410.7
1623.3 1883.2 2168.9 2464.5 2768.5 3079.1 3404.1 3697.4 3826.7 3575.5
2761.9 1386.1 417.5 177 103.9 52.5 0
703.1 708.6 716.7 731.8 751.2 775.1 800.8 828.3 855.1 882.7
912.4 943.3 974.1 1000.9 1030.7 1065.5 1116.9 1199.9 1325.9 1504.7
1763.2 2066.1 2419.3 2783.5 3166.5 3486.7 3749.6 3835.1 3594.3 2882.7
1795.8 711.6 213.3 88.1 42.6 14 0
703.1 706.4 713.1 725.9 745 764.5 789.8 815.9 841.9 867.6
897.7 930.4 963.1 992.8 1027.7 1066.6 1124.3 1202.9 1320 1488.9
1720.9 2016.1 2355.1 2700.9 3019.6 3264.5 3387.2 3311.9 2981.8 2268.4
1297.2 494.6 171.5 70.1 30.5 6.2 0
703.1 705.3 709.4 723 739.5 759.7 781.3 804.8 829.8 853.7
880.8 911.7 941.1 970.8 1002.8 1040.6 1086.8 1151.1 1235.2 1348.3
1510.6 1731.2 1995.2 2262.5 2486.5 2612.8 2592.2 2415.3 2095.1 1562.3
857.7 329.7 128.9 64.3 40.8 15.4 0
703.1 701.3 705.7 716.7 732.1 751.2 772.2 792.7 812.6 829.8
848.9 866.5 882.7 895.5 901 900.3 891.5 875.3 855.1 836.1
818.4 811.1 811.1 796.4 736.9 622.4 475.9 345.1 257 199.4
160.1 132.2 109.4 86.7 57.3 24.2 0
703.1 699.5 703.5 716.4 733.2 752 772.2 792 811.1 823.2
829.1 827.2 819.9 803.7 778 744.3 703.5 658.7 611 556.6
503.8 452.7 403.9 358.7 317.6 284.9 255.9 234.6 214.4 193.1
167.1 141.4 112.4 83 50.3 22.8 0
703.1 697.3 704.2 717.5 735.4 755.6 778.8 800.1 812.9 818.1
811.8 796 776.2 750.9 723.3 691 651 605.8 557 505.6
454.9 407.6 366.1 330.8 299.6 273.9 252.2 239.8 224 203.4
177.7 142.8 110.5 78.6 45.5 23.5 0
703.1 696.9 704.6 720.8 740.2 764.1 788 804.5 812.2 811.1
802.3 789.4 767 736.6 701.3 665.7 627.9 584.2 535.7 486.1
440.2 402.1 367.9 338.5 311.7 287.9 273.9 261.1 261.4 263.3
246 214.8 190.9 148.3 102.8 68.7 0
703.1 698.7 708.3 725.5 750.1 773.6 792.4 807 811.8 810.7
803.4 787.6 761.2 728.8 691 651.4 602.2 549.3 497.9 452
413.1 380.4 352.9 329 305.5 284.6 266.9 287.9 328.3 346.2
337.1 322.4 309.2 249.7 200.1 142.1 0
703.1 699.1 710.8 731.4 754.9 779.5 797.1 807.8 811.1 810.4
803.7 788.7 763.7 732.1 686.2 633.4 571.7 513.7 457.9 414.9
375.3 345.1 320.2 300.3 280.9 255.2 265.8 292.3 305.9 299.6
283.5 282.4 245.6 200.8 170 120.8 0
703.1 699.5 712.7 734.7 760.4 783.2 799.3 808.5 812.2 811.1
804.5 791.3 771.8 740.2 690.3 624.9 552.6 483.6 423.7 374.5
334.5 306.6 286.8 270.2 244.2 239.4 253.3 269.1 264 249.3
237.9 226.5 185.4 151.6 128.1 90.7 0
703.1 699.8 714.2 737.3 765.2 786.9 803.4 812.9 817.7 816.6
808.9 798.2 778.8 742.8 687.7 616.1 535.3 454.9 387 338.9
305.9 282.4 265.1 247.8 225.4 231.7 244.5 251.9 243.8 269.5
247.5 221 166 134 110.5 67.9 0
703.1 701.3 714.9 738 764.1 788.3 804.8 814.4 819.9 820.3
814.8 805.2 786.5 752 695.8 621.6 536.4 452.4 382.6 334.9
304 280.5 262.9 244.2 222.5 229.1 241.6 248.9 240.5 267.3
247.5 201.6 160.5 132.5 110.2 53.2 0
